(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
PL-H1000-15L |
PL-H350-15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Load Weight (kg) | Fork Dimensions Length (mm) | Details Type | Overall Length (mm) |
Overall Width (mm) |
Full height (mm) |
Load Center (mm) |
Fork Outer Width (mm) |
Leg exterior width (mm) |
Width between legs (mm) |
Steering Wheel (φ x Width) (mm) |
Load Wheel (φ X width) (mm) |
Raising Frequency (Those inside parenthesis are unloaded.) (times) |
Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 254,613.00 |
LIFTERS | 1 Piece(s) | 57 Day(s) | 1000 | 1000 | Standard / Long Fork Type | 1710 | 855 | 1950 | 500 | 270~725 | 700 | 500 | Urethane 200X42 | Urethane 80X73 | 117(42) | 258 | 1 unit | ||
฿ 88,836.04 |
LIFTERS | 1 Piece(s) | 50 Day(s) | 350 | 650 | Standard Type | 1175 | 605 | 1900 | 350 | 165~530 | 508 | 392 | Stereo 150X45 | Urethane 80X38 | 33 reciprocating | 92 | 1 unit |
A mobile lifter that is safe, environmentally-friendly and can be used for transporting heavy items.
[Features]
· Includes a quick-rise device (except PL-H350-15) for enhanced work efficiency.
· Casters comes standard-equipped with safety covers and are equipped with a powerful parking brake.
· Equipped with an automatic load check valve device for enhanced safety.
· Features a large type transparent guard panel.
[Applications]
· Can be used for lifting/lowering and transporting.
Part Number |
---|
PL-H1000-15L |
PL-H350-15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Load Weight (kg) | Fork Dimensions Length (mm) | Details Type | Overall Length (mm) |
Overall Width (mm) |
Full height (mm) |
Load Center (mm) |
Fork Outer Width (mm) |
Leg exterior width (mm) |
Width between legs (mm) |
Steering Wheel (φ x Width) (mm) |
Load Wheel (φ X width) (mm) |
Raising Frequency (Those inside parenthesis are unloaded.) (times) |
Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 254,613.00 |
LIFTERS | 1 Piece(s) | 57 Day(s) | 1000 | 1000 | Standard / Long Fork Type | 1710 | 855 | 1950 | 500 | 270~725 | 700 | 500 | Urethane 200X42 | Urethane 80X73 | 117(42) | 258 | 1 unit | ||
฿ 88,836.04 |
LIFTERS | 1 Piece(s) | 50 Day(s) | 350 | 650 | Standard Type | 1175 | 605 | 1900 | 350 | 165~530 | 508 | 392 | Stereo 150X45 | Urethane 80X38 | 33 reciprocating | 92 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?