(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
PL-H200-12S |
PL-H500-15S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Load Weight (kg) | Fork Dimensions Length (mm) | Minimum Fork Height (mm) | Maximum Fork Height (mm) | Overall Length (mm) |
Overall Width (mm) |
Full height (mm) |
Load Center (mm) |
Fork Outer Width (mm) |
Leg exterior width (mm) |
Width between legs (mm) |
Steering Wheel (φ x Width) (mm) |
Load Wheel (φ X width) (mm) |
Raising Frequency (Those inside parenthesis are unloaded.) (times) |
Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 149,704.00 |
LIFTERS-PORTABLE LIFT TABLES | 1 Piece(s) | 91 Day(s) | 200 | 550 | 75 | 1200 | 935 | 530 | 1550 | 300 | 135~470 | 470 | 356 | Rubber 125X38 | Urethane 75X32 | 24(12) | 53 | 1 unit | ||
฿ 154,242.00 |
LIFTERS-PORTABLE LIFT TABLES | 1 Piece(s) | 62 Day(s) | 500 | 650 | 80 | 1500 | 1180 | 625 | 1900 | 350 | 215~575 | 550 | 400 | Rubber 150X40 | Urethane 80X38 | 69(23) | 103 | 1 unit |
A mobile lifter with basic functionality that features a design in which cost was prioritized.
[Features]
· Equipped with an automatic load check valve device for enhanced safety.
· Features a transparent guard panel.
· Built-in quick-rise device. (Automatically switches to normal speed when a predetermined weight is exceeded.)
· Includes sprocket cover.
· Standard-equipped with a pump pedal.
[Applications]
· Can be used for lifting/lowering and transporting.
Part Number |
---|
PL-H200-12S |
PL-H500-15S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Load Weight (kg) | Fork Dimensions Length (mm) | Minimum Fork Height (mm) | Maximum Fork Height (mm) | Overall Length (mm) |
Overall Width (mm) |
Full height (mm) |
Load Center (mm) |
Fork Outer Width (mm) |
Leg exterior width (mm) |
Width between legs (mm) |
Steering Wheel (φ x Width) (mm) |
Load Wheel (φ X width) (mm) |
Raising Frequency (Those inside parenthesis are unloaded.) (times) |
Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 149,704.00 |
LIFTERS-PORTABLE LIFT TABLES | 1 Piece(s) | 91 Day(s) | 200 | 550 | 75 | 1200 | 935 | 530 | 1550 | 300 | 135~470 | 470 | 356 | Rubber 125X38 | Urethane 75X32 | 24(12) | 53 | 1 unit | ||
฿ 154,242.00 |
LIFTERS-PORTABLE LIFT TABLES | 1 Piece(s) | 62 Day(s) | 500 | 650 | 80 | 1500 | 1180 | 625 | 1900 | 350 | 215~575 | 550 | 400 | Rubber 150X40 | Urethane 80X38 | 69(23) | 103 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?