(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lift table stopper LT-S type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 110,000.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
LT-2S10-0407 SALE
LT-S10-0407 SALE
LT-S25-0509B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Table height Minimum (mm) Table dimensions Width (mm) Table dimensions Length (mm) Table height Maximum (mm) Load Weight (kg) Details Type Rise time
(Second)
Mass
(kg)
Amount Of Content

฿ 144,667.00

฿ 102,120.44

TABLE LIFTS 1 Piece(s) 65 Day(s) 200 400 650 1050 100 2-stage 23 42 1 unit

฿ 110,000.00

฿ 82,500.00

TABLE LIFTS 1 Piece(s) 72 Day(s) 80 400 720 580 100 1-stage 10 36 1 unit

฿ 129,695.00

฿ 97,271.25

TABLE LIFTS 1 Piece(s) 45 Day(s) 150 520 850 650 250 With Bellows 22 60 1 unit

Basic Specifications

  • Product Type
    Table lift
  • Power source
    AC100V
  • Operation
    Foot Switch
  • Amount Of Content
    1 unit

Product Description

An extensive lineup of table lifts that can be used a wide variety of work sites.
[Features]
· By equipping a power cylinder with a unique mechanism, uniform raising and lowering can be achieved.
· Equipped with a microcomputer, lowering speed is automatically controlled depending on the load.
· Includes a fall prevention function that provides safety in the event of a power outage.
· Includes dust countermeasures and bellows ideal for work safety.
· Raising and lowering operations can be performed easily using a foot switch.
· Can be used with a 100 VAC power supply.
[Applications]
· Can be used for lifting/lowering and transporting.

Part Number
LT-2S10-0407 SALE
LT-S10-0407 SALE
LT-S25-0509B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Table height Minimum (mm) Table dimensions Width (mm) Table dimensions Length (mm) Table height Maximum (mm) Load Weight (kg) Details Type Rise time
(Second)
Mass
(kg)
Amount Of Content

฿ 144,667.00

฿ 102,120.44

TABLE LIFTS 1 Piece(s) 65 Day(s) 200 400 650 1050 100 2-stage 23 42 1 unit

฿ 110,000.00

฿ 82,500.00

TABLE LIFTS 1 Piece(s) 72 Day(s) 80 400 720 580 100 1-stage 10 36 1 unit

฿ 129,695.00

฿ 97,271.25

TABLE LIFTS 1 Piece(s) 45 Day(s) 150 520 850 650 250 With Bellows 22 60 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1