(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lift table stopper LT-F type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of LT-F200-0712

  • Product Type
    Table lift
  • Table height Minimum (mm)
    180
  • Table dimensions Width (mm)
    700
  • Table dimensions Length (mm)
    1200
  • Table height Maximum (mm)
    1000
  • Load Weight (kg)
    2000
  • Power source
    AC200V
  • Rise time(Second)
    36/44(60/50Hz)
  • Operation
    Foot Switch
  • Unit
    Built-In
  • Mass(kg)
    250
  • Amount Of Content
    1 unit
Part Number
LT-F200-0712 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 274,867.00

฿ 194,028.62

TABLE LIFTS 1 Piece(s) 57 Day(s) 1 unit

Basic Specifications

  • Product Type
    Table lift
  • Table height Minimum (mm)
    180
  • Table dimensions Width (mm)
    700
  • Table dimensions Length (mm)
    1200
  • Table height Maximum (mm)
    1000
  • Load Weight (kg)
    2000
  • Power source
    AC200V
  • Rise time(Second)
    36/44(60/50Hz)
  • Operation
    Foot Switch
  • Unit
    Built-In
  • Mass(kg)
    250
  • Amount Of Content
    1 unit

Product Description

A low deck table lift in which the lowering speed can be kept almost constant despite changes in load weight.
[Features]
· A fixed type that can be easily connected to various types of assembly and processing lines.
· A low deck type with a payload of 3,000 kg for which operation is performed using a foot switch as standard.
· Can be used up to 150 times or 8 hours.
· Because a valve with pressure compensator is used for the hydraulic unit, the lowering speed can be kept almost constant.
[Applications]
· Can be used for lifting/lowering and transporting.

Specifications of LT-F200-0712

  • Product Type
    Table lift
  • Table height Minimum (mm)
    180
  • Table dimensions Width (mm)
    700
  • Table dimensions Length (mm)
    1200
  • Table height Maximum (mm)
    1000
  • Load Weight (kg)
    2000
  • Power source
    AC200V
  • Rise time(Second)
    36/44(60/50Hz)
  • Operation
    Foot Switch
  • Unit
    Built-In
  • Mass(kg)
    250
  • Amount Of Content
    1 unit
Part Number
LT-F200-0712 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 274,867.00

฿ 194,028.62

TABLE LIFTS 1 Piece(s) 57 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1