(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jib crane type power lifter

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PL-H500-15G

  • Product Type
    Mobile lifter
  • Load Weight (kg)
    200
  • Overall Length(mm)
    1585
  • Overall Width(mm)
    695
  • Full height(mm)
    1950
  • Lowest Position(mm)
    570
  • Highest Position(mm)
    2000
  • Load Center(mm)
    960
  • Arm Trolley Stroke(mm)
    700
  • Overhang(mm)
    400
  • Steering Wheel (φ x Width)(mm)
    Stereo 150X45
  • Load Wheel (φ X width)(mm)
    Urethane 150X38
  • Raising Frequency (Those inside parenthesis are unloaded.)(times)
    50(18)
  • Mass(kg)
    260
  • Amount Of Content
    1 unit
Part Number
PL-H500-15G SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 217,000.00

฿ 204,240.40

LIFTERS 1 Piece(s) 95 Day(s) 1 unit

Basic Specifications

  • Product Type
    Mobile lifter
  • Load Weight (kg)
    200
  • Overall Length(mm)
    1585
  • Overall Width(mm)
    695
  • Full height(mm)
    1950
  • Lowest Position(mm)
    570
  • Highest Position(mm)
    2000
  • Load Center(mm)
    960
  • Arm Trolley Stroke(mm)
    700
  • Overhang(mm)
    400
  • Steering Wheel (φ x Width)(mm)
    Stereo 150X45
  • Load Wheel (φ X width)(mm)
    Urethane 150X38
  • Raising Frequency (Those inside parenthesis are unloaded.)(times)
    50(18)
  • Mass(kg)
    260
  • Amount Of Content
    1 unit

Product Description

A mobile lifter convenient for lifting and hanging.
[Features]
· Jib crane for medium payloads (200 kg).
· A machine convenient for lifting and hanging.
[Applications]
· Ideal for manufacturing machinery jigs and placing/removing workpieces.
· Ideal for replacing cut wires.
· Convenient for lifting/lowering and transporting.

Specifications of PL-H500-15G

  • Product Type
    Mobile lifter
  • Load Weight (kg)
    200
  • Overall Length(mm)
    1585
  • Overall Width(mm)
    695
  • Full height(mm)
    1950
  • Lowest Position(mm)
    570
  • Highest Position(mm)
    2000
  • Load Center(mm)
    960
  • Arm Trolley Stroke(mm)
    700
  • Overhang(mm)
    400
  • Steering Wheel (φ x Width)(mm)
    Stereo 150X45
  • Load Wheel (φ X width)(mm)
    Urethane 150X38
  • Raising Frequency (Those inside parenthesis are unloaded.)(times)
    50(18)
  • Mass(kg)
    260
  • Amount Of Content
    1 unit
Part Number
PL-H500-15G SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 217,000.00

฿ 204,240.40

LIFTERS 1 Piece(s) 95 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1