(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Santoka high head type hand operated type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SC-4-15F

  • Product Type
    Mobile lifter
  • Load Weight (kg)
    400
  • Fork Dimensions Length (mm)
    650
  • Minimum Fork Height (mm)
    80
  • Maximum Fork Height (mm)
    1500
  • Overall Length(mm)
    1140
  • Overall Width(mm)
    605
  • Full height(mm)
    1765
  • Load Center(mm)
    300
  • Fork Outer Width(mm)
    215~570
  • Steering Wheel (φ x Width)(mm)
    Two Wheels, Elastomer 130X65
  • Load Wheel (φ X width)(mm)
    Urethane 80X38
  • Pump, Pedal Strokes (No Load Inside Brackets)(times)
    69(23)
  • Mass(kg)
    85
  • Amount Of Content
    1 unit
Part Number
SC-4-15F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 154,167.00

TABLE LIFTS 1 Piece(s) 65 Day(s) 1 unit

Basic Specifications

  • Product Type
    Mobile lifter
  • Load Weight (kg)
    400
  • Fork Dimensions Length (mm)
    650
  • Minimum Fork Height (mm)
    80
  • Maximum Fork Height (mm)
    1500
  • Overall Length(mm)
    1140
  • Overall Width(mm)
    605
  • Full height(mm)
    1765
  • Load Center(mm)
    300
  • Fork Outer Width(mm)
    215~570
  • Steering Wheel (φ x Width)(mm)
    Two Wheels, Elastomer 130X65
  • Load Wheel (φ X width)(mm)
    Urethane 80X38
  • Pump, Pedal Strokes (No Load Inside Brackets)(times)
    69(23)
  • Mass(kg)
    85
  • Amount Of Content
    1 unit

Product Description

A mobile lifter that performs three main functions: Carrying, transporting and lifting.
[Features]
· A high lifting height that enables high locations to be reached easily (max. lifting height: 1,580 mm),
· Features an excellent small turn radius thanks to its compact size and light weight.
· Includes a guard panel for enhanced safety.
· Both casters are equipped with stoppers that stop movement and turning simultaneously.
· The wheels are made of an elastomer rubber material that does not damage floors.
· Includes an automatically switched quick-rise mechanism for enhanced work efficiency (optional for the 200 kg type).
[Applications]
· Convenient for lifting/lowering and transporting.

Specifications of SC-4-15F

  • Product Type
    Mobile lifter
  • Load Weight (kg)
    400
  • Fork Dimensions Length (mm)
    650
  • Minimum Fork Height (mm)
    80
  • Maximum Fork Height (mm)
    1500
  • Overall Length(mm)
    1140
  • Overall Width(mm)
    605
  • Full height(mm)
    1765
  • Load Center(mm)
    300
  • Fork Outer Width(mm)
    215~570
  • Steering Wheel (φ x Width)(mm)
    Two Wheels, Elastomer 130X65
  • Load Wheel (φ X width)(mm)
    Urethane 80X38
  • Pump, Pedal Strokes (No Load Inside Brackets)(times)
    69(23)
  • Mass(kg)
    85
  • Amount Of Content
    1 unit
Part Number
SC-4-15F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 154,167.00

TABLE LIFTS 1 Piece(s) 65 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1