(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Santoka S type table type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SC-2-12S-A

  • Product Type
    Mobile lifter
  • Table height Minimum (mm)
    160
  • Table dimensions Width (mm)
    540
  • Table dimensions Length (mm)
    600
  • Table height Maximum (mm)
    1150
  • Load Weight (kg)
    200
  • Overall Length(mm)
    910
  • Overall Width(mm)
    540
  • Full height(mm)
    1325
  • Load Center(mm)
    300
  • Steering Wheel (φ x Width)(mm)
    Rubber 125X38
  • Load Wheel (φ X width)(mm)
    Rubber 130X40
  • Pump, Pedal Strokes (No Load Inside Brackets)(times)
    22
  • Mass(kg)
    50
  • Amount Of Content
    1 unit
Part Number
SC-2-12S-A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 109,225.00

฿ 81,918.75

TABLE LIFTS 1 Piece(s) 35 Day(s) 1 unit

Basic Specifications

  • Product Type
    Mobile lifter
  • Table height Minimum (mm)
    160
  • Table dimensions Width (mm)
    540
  • Table dimensions Length (mm)
    600
  • Table height Maximum (mm)
    1150
  • Load Weight (kg)
    200
  • Overall Length(mm)
    910
  • Overall Width(mm)
    540
  • Full height(mm)
    1325
  • Load Center(mm)
    300
  • Steering Wheel (φ x Width)(mm)
    Rubber 125X38
  • Load Wheel (φ X width)(mm)
    Rubber 130X40
  • Pump, Pedal Strokes (No Load Inside Brackets)(times)
    22
  • Mass(kg)
    50
  • Amount Of Content
    1 unit

Product Description

A mobile lifter that performs three main functions: Carrying, transporting and lifting.
[Features]
· Rubber wheels suitable for hard work environments.
· Easily-operated hydraulic pedal.
· Excellent small turn radius and a compact and lightweight body.
· Can be used in any type of work environment and features a simple design.
· Features a built-in automatic load check valve.
· The 400 kg type features a built-in automatically switched quick-rise mechanism (optional for the 200 kg type).
[Applications]
· Convenient for lifting/lowering and transporting.

Specifications of SC-2-12S-A

  • Product Type
    Mobile lifter
  • Table height Minimum (mm)
    160
  • Table dimensions Width (mm)
    540
  • Table dimensions Length (mm)
    600
  • Table height Maximum (mm)
    1150
  • Load Weight (kg)
    200
  • Overall Length(mm)
    910
  • Overall Width(mm)
    540
  • Full height(mm)
    1325
  • Load Center(mm)
    300
  • Steering Wheel (φ x Width)(mm)
    Rubber 125X38
  • Load Wheel (φ X width)(mm)
    Rubber 130X40
  • Pump, Pedal Strokes (No Load Inside Brackets)(times)
    22
  • Mass(kg)
    50
  • Amount Of Content
    1 unit
Part Number
SC-2-12S-A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 109,225.00

฿ 81,918.75

TABLE LIFTS 1 Piece(s) 35 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1