(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Pallet Truck Standard Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 66,333.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
CP-15M-85 SALE
CP-20S-85 SALE
CP-50L-150 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Load Weight (kg) Fork Dimensions Width (mm) Fork Dimensions Length (mm) Minimum Fork Height (mm) Maximum Fork Height (mm) Overall Length
(mm)
Overall Width
(mm)
Full height
(mm)
Fork Interval
(mm)
L2
(mm)
L3
(mm)
Steering Wheel (φ x Width)
(mm)
Load Wheel (φ X width)
(mm)
Note Mass
(kg)
Amount Of Content

฿ 66,333.00

฿ 53,066.40

HAND PALLET TRUCKS 1 Piece(s) 22 Day(s) 1500 150 850 80 200 1260 470 1170 170 730 570 Stereo 180X60 Urethane 80X73 - 62 1 unit

฿ 80,150.00

฿ 60,112.50

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) 2000 150 850 80 200 1260 520 1170 220 730 570 Stereo 180X60 Urethane 80X73 - 72 1 unit

฿ 393,900.00

฿ 324,376.65

HAND PALLET TRUCKS 1 Piece(s) 30 Day(s) 5000 170 1500 100 220 1900 700 1190 360 1440 1200 Urethane 200X70 Urethane W wheels 80X73 CP-35/50 have an iron handle. 220 1 unit

Basic Specifications

Product Description

A standard hand pallet truck for which selection is possible from a wide lineup and which can be used to transport heavy items.
[Features]
· Equipped with a sudden fall prevention valve that absorbs shocks when lowering.
· Equipped with an automatic load check valve that prevents overloading when lifting, protecting both workers and products.
· Equipped with a valve cleaning device that enables the insides of valves to be cleaned easily, enabling normal valve conditions to be maintained.
· The handle features a lightweight plastic construction that is both strong and easy to operate. Can be handled with fine precision.
· Features OPK's unique operation method. Shifting into neutral can be performed easily by pulling the lever up towards you, and fine adjustments are unnecessary.
· Hydraulic pump with no seal and an original hydraulic mechanism.
[Applications]
· Ideal for lifting/lowering and transporting cargo.

Part Number
CP-15M-85 SALE
CP-20S-85 SALE
CP-50L-150 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Load Weight (kg) Fork Dimensions Width (mm) Fork Dimensions Length (mm) Minimum Fork Height (mm) Maximum Fork Height (mm) Overall Length
(mm)
Overall Width
(mm)
Full height
(mm)
Fork Interval
(mm)
L2
(mm)
L3
(mm)
Steering Wheel (φ x Width)
(mm)
Load Wheel (φ X width)
(mm)
Note Mass
(kg)
Amount Of Content

฿ 66,333.00

฿ 53,066.40

HAND PALLET TRUCKS 1 Piece(s) 22 Day(s) 1500 150 850 80 200 1260 470 1170 170 730 570 Stereo 180X60 Urethane 80X73 - 62 1 unit

฿ 80,150.00

฿ 60,112.50

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) 2000 150 850 80 200 1260 520 1170 220 730 570 Stereo 180X60 Urethane 80X73 - 72 1 unit

฿ 393,900.00

฿ 324,376.65

HAND PALLET TRUCKS 1 Piece(s) 30 Day(s) 5000 170 1500 100 220 1900 700 1190 360 1440 1200 Urethane 200X70 Urethane W wheels 80X73 CP-35/50 have an iron handle. 220 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1