1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

GU-1

UHT AIR GRINDER

GU-1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 135,668.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Cylinder polisher attached to a general purpose lathe for use.
· You can achieve polishing that up to now you would have contracted out with your own lathe.

 
Part Number
349
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 135,668.19

UHT AIR GRINDER 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Set Content 1 No.1 Spindle, No.2 Spindle, No.3 Spindle, No.4 Spindle Set Content 2 Grinding wheel with φ3 shaft (1 each of φ3 φ6 φ10), φ19 cup grinding wheel (1 each of SA WA 19A), φ32 cup grinding wheel (1 each of SA WA 19A), φ48 cup grinding wheel (1 each of SA WA 19A), φ75 cutting wheel x 1 Set Content 3 Grindstone Cover, Cut-off Wheel Cover, Housing Set, Standard Air Motor, Timing Belt (88 MXL x 6.4) x 2, Tool Set, Air Hose 3 m (with band, metal fittings), Wooden Box for Packaging
Application General-purpose lathe, capable of simple cylindrical polishing (O.D polishing, I.D polishing, end surface polishing)

Please check the type/dimensions/specifications of the part 349 in the GU-1 series.