1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dial Gauge, 7 / 547 Series Thickness Gauge, Digital Type

MEASURING TOOLS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 13,471.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The thickness of small item parts, paper, felt, and so on can be measured quickly with one touch. Ceramic is used for the gauge heads and anvil, so there are no concerns about rusting.

Part Number
547-315 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,471.82

฿ 9,199.91

MEASURING TOOLS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Use Thickness Type Display Method Digital Maximum Measuring Length (Adjustment Range)(mm) 6 ~ 20
Scale Interval / Minimum Display(mm) 0.01 Waterproof Function Not Included With / Without measurement data output terminal Included
Measuring Range(mm) 0–10 Measuring force(N) 1.5 or Less Product Model Blade Thickness
Insertion depth(mm) 30 Mass(g) 270 Supplement explanation Reader: ABS Digimatic Indicator ID-CX
Gauge head, Parallelism of the anvil(µm) 10 (Guaranteed only in width direction) Indication Error(µm) ±20 (quantization error: Not including ±1 count) Dimensions of the gauge head and the anvil(mm) 6.5×1

Please check the type/dimensions/specifications of the part 547-315 in the Dial Gauge, 7 / 547 Series Thickness Gauge, Digital Type series.