1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Low Voltage DC Type Electric Screwdriver HDC-5000 Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Low Voltage DC Type Electric Screwdriver HDC-5000 Series
  • Low Voltage DC Type Electric Screwdriver HDC-5000 Series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/09/2024
Filter By :
Part Number :
  • From :
    ฿ 11,196.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Standard type that realizes both durability and cost.
· Low voltage allows for secure use.
· Equipped with a soft grip, which reduces fatigue during continuous work for long hours.

 
Part Number
HDC-5080PF
HDC-5120P
HDC-5160P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOutput torque
(N▪m)
Compatible Screw: Small Screw
(mm)
Start Method Compatible Screw: Tapping Screw
(mm)
Max. Torque
(kgf・cm)
Rotation speed (HI)
(r.p.m)
Rotation speed (LO)
(r.p.m)

฿ 11,196.39

KIL SCREW DRIVER 1 Piece(s) 31 Day(s) -0.10~0.781.6~3.0Push Start Type1.6 to 2.61.0~8.02000-

฿ 11,196.39

KIL SCREW DRIVER 1 Piece(s) 31 Day(s) -0.10~1.181.6~3.0Push Start Type1.6 to 2.61.0~12.01000600

฿ 11,196.39

KIL SCREW DRIVER 1 Piece(s) 31 Day(s) -0.30~1.572.3~3.5Push Start Type2.3~3.03.0~16.01000600

Loading...

  1. 1

Basic Information

Power Consumption(W) 48 Overall Length(mm) 230 Compatible Bit φ5 mm
Weight(g) 480 Adjustable Torque Type Stepless Standard Accessory 1 Bit (No.1 x 1, No.2 x 1)
Standard Accessory 2 Carbon Brush x 2 (MC71411) Compatible Model Screw Counter SKP-C32HL