1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Low Voltage DC Type Electric Screwdriver HDC-2000 Series

KIL SCREW DRIVER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,852.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Standard type that realizes both durability and cost.
· Low voltage allows for secure use.
· Equipped with a soft grip, which reduces fatigue during continuous work for long hours.

 
Part Number
HDC-2035L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutput torque
(N▪m)
Compatible Screw: Small Screw
(mm)
Compatible Screw: Tapping Screw
(mm)
Max. Torque
(kgf・cm)
Rotation speed (HI)
(r.p.m)
Rotation speed (LO)
(r.p.m)
Standard Accessory 1

฿ 11,922.58

KIL SCREW DRIVER 1 Piece(s) 31 Day(s) 0.02~0.341.0~2.31.0~2.00.2~3.51000600Bit (No.0x1, No.1x1)

Loading...

  1. 1

Basic Information

Start Method Lever Start Type Power Consumption(W) 25 Overall Length(mm) 205
Compatible Bit φ4.0mm Weight(g) 270 Adjustable Torque Type Stepless
Standard Accessory 2 Torque Fixation Ring (KC-6), Carbon Brush 2 pcs (MC50161) Compatible Model Screw Counter SKP-C32HL