1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Counter Built-in Electric Screwdriver HFB-BE800 Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Counter Built-in Electric Screwdriver HFB-BE800 Series
  • Counter Built-in Electric Screwdriver HFB-BE800 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 20,595.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· With a screw tightening counting function, which counts the number of torques and notifies the user with a buzzer sound when the set number of tightened screws is reached.

 
Part Number
HFB-BE830P
HFB-BE830PF
HFB-BE850P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutput torque
(N▪m)
Compatible Screw: Small Screw
(mm)
Start Method Compatible Screw: Tapping Screw
(mm)
Power Consumption
(W)
Max. Torque
(kgf・cm)
Rotation speed (HI)
(r.p.m)
Compatible Bit Standard Accessory 1

฿ 20,595.19

KIL SCREW DRIVER 1 Piece(s) 31 Day(s) 0.98~2.943.0~5.0Push Start Type3.0–4.09010–3010005 mm HexagonBit (No. 2 x 2)

฿ 20,595.19

KIL SCREW DRIVER 1 Piece(s) 31 Day(s) 0.98~2.943.0~5.0Push Start Type3.0–4.09010–3020005 mm HexagonBit (No. 2 x 2)

฿ 22,953.12

KIL SCREW DRIVER 1 Piece(s) 31 Day(s) 1.96~4.904.0–6.0Push Start Type4.0–5.012020–5010006.35 mm Hexagon1 Bit of each (No.2, No.3)

Loading...

  1. 1

Basic Information

Overall Length(mm) 294 Weight(g) 820 Adjustable Torque Type Stepless
Standard Accessory 2 Torque Fixing Ring (KC-7) Compatible Model SKP-40B