1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Counter Built-in Electric Screwdriver HFB-BE500 Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Counter Built-in Electric Screwdriver HFB-BE500 Series
  • Counter Built-in Electric Screwdriver HFB-BE500 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17,670.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· With a screw tightening counting function, which counts the number of torques and notifies the user with a buzzer sound when the set number of tightened screws is reached.

 
Part Number
HFB-BE517LF
HFB-BE519L
HFB-BE519P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutput torque
(N▪m)
Compatible Screw: Small Screw
(mm)
Start Method Compatible Screw: Tapping Screw
(mm)
Max. Torque
(kgf・cm)
Rotation speed (HI)
(r.p.m)
Rotation speed (LO)
(r.p.m)
Compatible Model

฿ 18,243.10

KIL SCREW DRIVER 1 Piece(s) 31 Day(s) 0.40~1.701.6~4.0Lever Start Type1.6 to 3.54~172000-SKP-BE32-2A

฿ 17,670.20

KIL SCREW DRIVER 1 Piece(s) 31 Day(s) 0.30~1.862.3~4.0Lever Start Type2.3~3.03~191000700SKP-BE32HL or SKP-BE32-2A

฿ 17,670.20

KIL SCREW DRIVER 1 Piece(s) 31 Day(s) 0.30~1.862.3~4.0Push Start Type2.3~3.03~191000700SKP-BE32HL or SKP-BE32-2A

Loading...

  1. 1

Basic Information

Power Consumption(W) 55 Overall Length(mm) 270 Compatible Bit φ5 mm, 5 mm Hex
Weight(g) 580 Adjustable Torque Type Stepless Standard Accessory 1 1 Bit of each (No.1, No.2)
Standard Accessory 2 Torque Fixing Ring (KC-6)