1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Electric Screwdriver Dedicated Controller HFD-2000, 5000, 7000 Series

KIL CONTROLLER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,372.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A dedicated controller for HFD-2000, 5000, and 7000 series.
· HI/LO 2-gear switch.

 
Part Number
SKP-32HL-60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,372.73

KIL CONTROLLER 1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Power Supply(V) AC 100–240 Weight(g) 250 Compatible Model HFD-2000 series, HFD-5000 series, HFD-7000 series
Secondary Power 24V/32V Max.1.8A External Dimensions(mm) 145×60×35 Function For 1 unit, HI/LO 2-step switchable

Please check the type/dimensions/specifications of the part SKP-32HL-60 in the Electric Screwdriver Dedicated Controller HFD-2000, 5000, 7000 Series series.