1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Electric Screwdriver, Standard Type Electric Driver HFD-5000 Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Electric Screwdriver, Standard Type Electric Driver HFD-5000 Series
  • Electric Screwdriver, Standard Type Electric Driver HFD-5000 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,514.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Standard type that realizes both durability and cost.
· Low voltage allows for secure use.
· Equipped with a soft grip, which reduces fatigue during continuous work for long hours.

 
Part Number
HFD-5080LF
HFD-5080PF
HFD-5120L
HFD-5120P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutput torque
(N▪m)
Compatible Screw: Small Screw
(mm)
Start Method Compatible Screw: Tapping Screw
(mm)
Max. Torque
(kgf・cm)
Rotation speed (HI)
(r.p.m)
Rotation speed (LO)
(r.p.m)

฿ 10,514.94

KIL SCREW DRIVER 1 Piece(s) 31 Day(s) 0.10~0.781.6~3.0Lever Start Type1.6 to 2.61.0~8.02000-

฿ 10,514.94

KIL SCREW DRIVER 1 Piece(s) 31 Day(s) 0.10~0.781.6~3.0Push Start Type1.6 to 2.61.0~8.02000-

฿ 10,514.94

KIL SCREW DRIVER 1 Piece(s) 31 Day(s) 0.10~1.181.6~3.0Lever Start Type1.6 to 2.61.0~12.01000600

฿ 10,514.94

KIL SCREW DRIVER 1 Piece(s) 5 Day(s) 0.10~1.181.6~3.0Push Start Type1.6 to 2.61.0~12.01000600

Loading...

  1. 1

Basic Information

Power Consumption(W) 48 Overall Length(mm) 230 Compatible Bit φ5 mm
Weight(g) 480 Adjustable Torque Type Stepless Standard Accessory 1 Bit (No.1 x 1, No.2 x 1)
Standard Accessory 2 Carbon Brush x 2 (MC71411) Compatible Model SKP-32HL-60