1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

AC Transformer-less Type Electric Screwdriver HFA-9000 Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • AC Transformer-less Type Electric Screwdriver HFA-9000 Series
  • AC Transformer-less Type Electric Screwdriver HFA-9000 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,749.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Electric screwdriver with superior torque precision and easy setting and moving.
[Features]
· Movement and setting can be easily done without the need for a controller. Combined with a soft grip for reducing fatigue during long hours of work.
· A high-powered type with a high-output motor. Push-start and lever-start types available.
· Torque fixing ring included as standard.
[Applications]
· Can be used for work with tapping screws.
· Ideal for tightening small screws from M3 to M5.

 
Part Number
HFA-9170LF
HFA-9170PF
HFA-9300L
HFA-9300PS
HFA-9450L
HFA-9450P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutput torque
(N▪m)
Power Supply
(V)
Compatible Screw: Small Screw
(mm)
Start Method Compatible Screw: Tapping Screw
(mm)
Max. Torque
(kgf・cm)
Rotation speed (LO)
(r.p.m)
Compatible Bit Standard Accessory 1 Standard Accessory 2

฿ 12,749.43

KIL SCREW DRIVER 1 Piece(s) 31 Day(s) 0.50~1.70-2.3~4.0Lever Start Type2.3~3.55.0~17.019005 mm HexagonBit (No.1 x 1, No.2 x 1)Torque Fixing Ring (KC-1), 2 x Carbon Brushes (MC21411)

฿ 12,749.43

KIL SCREW DRIVER 1 Piece(s) 31 Day(s) 0.50~1.70-2.3~4.0Push Start Type2.3~3.55.0~17.019005 mm HexagonBit (No.1 x 1, No.2 x 1)Torque Fixing Ring (KC-1), 2 x Carbon Brushes (MC21411)

฿ 15,017.29

KIL SCREW DRIVER 1 Piece(s) 7 Day(s) 0.98~2.94-3.0~5.0Lever Start Type3.0–4.010.0 to 30.010005 mm HexagonBit (No. 2 x 2)Torque Fixing Ring (KC-1), 2 x Carbon Brushes (MC21411)

฿ 27,748.00

ELECTRIC SCREWDRIVER 1 Piece(s) 32 Day(s) 0.98 to 2.941003.0 to 5.0Push Start Type3.0 to 4.010.0 to 30.01,0006.35‑mm hexBit (No. 2 × 2)Torque fixing ring (KC-1), Carbon brush (MC21411) × 2

฿ 12,749.43

KIL SCREW DRIVER 1 Piece(s) 10 Day(s) 1.47~4.41-4.0–6.0Lever Start Type4.0–5.015.0 to 45.05006.35 mm HexagonBit (No.2 x 1, No.3 x 1)Torque Fixing Ring (KC-1), 2 x Carbon Brushes (MC21411)

฿ 12,749.43

SCREW DRIVER 1 Piece(s) 5 Day(s) 1.47~4.41-4.0–6.0Push Start Type4.0–5.015.0 to 45.05006.35 mm HexagonBit (No.2 x 1, No.3 x 1)Torque Fixing Ring (KC-1), 2 x Carbon Brushes (MC21411)

Loading...

  1. 1

Basic Information

Power Consumption(W) 48 Overall Length(mm) 269 Weight(g) 700
Adjustable Torque Type Stepless