(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Realizes significantly improved durability over conventional models. Economical, long lifespan.
· Soft grip reduces the feeling of fatigue.
· There is no need to replace the carbon brush.
Part Number |
---|
HFB-830L |
HFB-830LF |
HFB-830P |
HFB-830PF |
HFB-850L |
HFB-850P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Output torque (N▪m) | Compatible Screw: Small Screw (mm) | Start Method | Compatible Screw: Tapping Screw (mm) | Power Consumption (W) | Max. Torque (kgf・cm) | Rotation speed (HI) (r.p.m) | Compatible Bit | Standard Accessory 1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,078.36 | KIL SCREW DRIVER | 1 Piece(s) | 31 Day(s) | 0.98~2.94 | 3.0~5.0 | Lever Start Type | 3.0–4.0 | 90 | 10.0 to 30.0 | 1000 | 5 mm Hexagon | Bit x 2 (No. 2) | ||
฿ 16,078.36 | KIL SCREW DRIVER | 1 Piece(s) | 31 Day(s) | 0.98~2.94 | 3.0~5.0 | Lever Start Type | 3.0–4.0 | 90 | 10.0 to 30.0 | 2000 | 5 mm Hexagon | Bit x 2 (No. 2) | ||
฿ 16,078.36 | KIL SCREW DRIVER | 1 Piece(s) | 31 Day(s) | 0.98~2.94 | 3.0~5.0 | Push Start Type | 3.0–4.0 | 90 | 10.0 to 30.0 | 1000 | 5 mm Hexagon | Bit x 2 (No. 2) | ||
฿ 16,078.36 | KIL SCREW DRIVER | 1 Piece(s) | 31 Day(s) | 0.98~2.94 | 3.0~5.0 | Push Start Type | 3.0–4.0 | 90 | 10.0 to 30.0 | 2000 | 5 mm Hexagon | Bit x 2 (No. 2) | ||
฿ 18,430.25 | KIL SCREW DRIVER | 1 Piece(s) | 31 Day(s) | 1.96~4.90 | 4.0–6.0 | Lever Start Type | 4.0–5.0 | 120 | 20.0~50.0 | 1000 | 6.35 mm Hexagon | 1 Bit of each (No.2, No.3) | ||
฿ 18,430.25 | KIL SCREW DRIVER | 1 Piece(s) | 31 Day(s) | 1.96~4.90 | 4.0–6.0 | Push Start Type | 4.0–5.0 | 120 | 20.0~50.0 | 1000 | 6.35 mm Hexagon | 1 Bit of each (No.2, No.3) |
Loading...
Overall Length(mm) | 278 | Weight(g) | 800 | Adjustable Torque Type | Stepless |
---|---|---|---|---|---|
Standard Accessory 2 | Torque Fixing Ring (KC-7) | Compatible Model | Compatible Controller (SKP-40B) |
How can we improve?
How can we improve?