1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Brushless Electric Screwdriver SKD-B5000 (SKD-B5160L)

KIL SCREW DRIVER

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Brushless Electric Screwdriver SKD-B5000
  • Brushless Electric Screwdriver SKD-B5000
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Adopts a proven clutch mechanism and motor as is.
· Low cost and with excellent functionality.
· Excellent repeated torque accuracy.

 
Part Number
SKD-B5160L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutput torque
(N▪m)
Compatible Screw: Small Screw
(mm)
Start Method Compatible Screw: Tapping Screw
(mm)
Max. Torque
(kgf・cm)
Rotation speed (HI)
(r.p.m)
Rotation speed (LO)
(r.p.m)

฿ 12,619.35

KIL SCREW DRIVER 1 Piece(s) 31 Day(s) 0.2~1.602.3~3.5Lever Start Type2.3~3.02.0~16.01000700

Loading...

  1. 1

Basic Information

Power Consumption(W) 55 Overall Length(mm) 238 Compatible Bit φ5 mm, 5 mm Hex
Weight(g) 520 Adjustable Torque Type Stepless Standard Accessory 1 1 Bit of each (No.1, No.2)
Compatible Model SKP-30D-60W