1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Low Voltage DC Type Brushless Electric Screwdriver HFB-200 Series

KIL SCREW DRIVER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,259.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Realizes significantly improved durability over conventional models. Economical, long lifespan.
· Soft grip reduces the feeling of fatigue.
· There is no need to replace the carbon brush.

 
Part Number
HFB-210L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutput torque
(N▪m)
Compatible Screw: Small Screw
(mm)
Compatible Screw: Tapping Screw
(mm)
Max. Torque
(kgf・cm)
Standard Accessory 1

฿ 13,259.39

KIL SCREW DRIVER 1 Piece(s) 31 Day(s) 0.10~0.981.6~3.01.6 to 2.61.0~10.01 Bit of each (No.1, No.2)

Loading...

  1. 1

Basic Information

Start Method Lever Start Type Power Consumption(W) 25 Overall Length(mm) 182
Rotation speed (HI)(r.p.m) 1000 Rotation speed (LO)(r.p.m) 700 Compatible Bit φ4.0mm
Weight(g) 285 Adjustable Torque Type Stepless Standard Accessory 2 Torque Fixing Ring (KC-4)
Compatible Model Compatible Controller (SKP-32B/SKP-BE32HL/SKP-BE32-2A)