Large Steel Dolly 2-Level

Brand :
KANAZAWA

Caution

    Product Description

    Large, robust 2-tier steel transport cart.
    [Features]
    · Deck size: 910 × 610 mm; rubber shock-absorbing bumper all around the rim of the loading platform.
    · 2‑tier specification is convenient for picking work, etc., providing double the amount of loading surface. 2‑tier specification is optimal for reducing fatigue in work that involves stooping.
    · Casters are non-marking gray rubber that leaves no black rubber marks on the floor.
    · All-Japanese product, of which all parts, from handle to deck and casters, are safe, reliable and high quality, made in Japan.
    · Load resistance is 50 kg for upper tier and 250 kg for lower tier. Shelf between upper and lower tiers: 500 mm; floor height: 210 mm; dead weight: 28.5 kg.
    [Applications]
    · Transporting loads, picking work, etc.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Large Steel Dolly 2-Level | KANAZAWA | MISUMI Thailand