(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silent Small Steel Dolly with Foot Brake

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of NHT-106S

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    150
  • Main Body Material
    Steel
  • Quiet measures
    Available
  • Main body: option
    Main Body
  • Details Type
    With Foot Brake
  • Length(mm)
    775
  • Width(mm)
    480
  • Caster Diameter(mm)
    100
  • Handle Height(mm)
    855
  • JAN Code
    4546678002404
  • Mass(g)
    13000
  • Capacity
    1 unit
Part Number
NHT-106S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 13,766.00

฿ 11,468.45

STEEL PLATFORM TRUCKS 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    150
  • Main Body Material
    Steel
  • Quiet measures
    Available
  • Main body: option
    Main Body
  • Details Type
    With Foot Brake
  • Length(mm)
    775
  • Width(mm)
    480
  • Caster Diameter(mm)
    100
  • Handle Height(mm)
    855
  • JAN Code
    4546678002404
  • Mass(g)
    13000
  • Capacity
    1 unit

Product Description

Robust steel transport cart with foot brake and folding handle.
[Features]
· Folding handle has yellow caps at the base to enhance safety by preventing fingers from being trapped.
· Rubber shock-absorbing bumper all around the deck rim. Foot brake is convenient when using the cart on downhill roads or slopes, etc.
· Robust steel dolly cart with floor height of 134 mm and dead weight of 13 kg.
· Casters are non-marking gray rubber that leaves no black rubber marks on the floor.
· All-Japanese product, with all parts, from handle to deck and casters, made in Japan.
[Applications]
· For use as a transport cart in situations where a brake is required.

Specifications of NHT-106S

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    150
  • Main Body Material
    Steel
  • Quiet measures
    Available
  • Main body: option
    Main Body
  • Details Type
    With Foot Brake
  • Length(mm)
    775
  • Width(mm)
    480
  • Caster Diameter(mm)
    100
  • Handle Height(mm)
    855
  • JAN Code
    4546678002404
  • Mass(g)
    13000
  • Capacity
    1 unit
Part Number
NHT-106S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 13,766.00

฿ 11,468.45

STEEL PLATFORM TRUCKS 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1