1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Straight Drill

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 499.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The blade diameter and shank diameter are same, and easy to use.
· Coating is applied to SSTD to improve from the existing SSD.

Part Number
SSTD010
SSTD016
SSTD018
SSTD020
SSTD023
SSTD025
SSTD026
SSTD034
SSTD035
SSTD041
SSTD043
SSTD046
SSTD053
SSTD059
SSTD060
SSTD061
SSTD062
SSTD068
SSTD069
SSTD070
SSTD071
SSTD082
SSTD085
SSTD086
SSTD090
SSTD097
SSTD100
SSTD115
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank diameter
(mm)

฿ 499.00

WID CARBIDE DRILL 1 Piece(s) 5 Day(s) 110381.0

฿ 503.06

WID CARBIDE DRILL 1 Piece(s) 31 Day(s) 1.613381.6

฿ 503.06

WID CARBIDE DRILL 1 Piece(s) 31 Day(s) 1.813381.8

฿ 503.06

WID CARBIDE DRILL 1 Piece(s) 31 Day(s) 216452.0

฿ 503.06

WID CARBIDE DRILL 1 Piece(s) 31 Day(s) 2.316452.3

฿ 499.00

WID CARBIDE DRILL 1 Piece(s) 5 Day(s) 2.520502.5

฿ 503.06

WID CARBIDE DRILL 1 Piece(s) 31 Day(s) 2.620502.6

฿ 541.67

WID CARBIDE DRILL 1 Piece(s) 5 Day(s) 3.425503.4

฿ 544.18

WID CARBIDE DRILL 1 Piece(s) 31 Day(s) 3.525503.5

฿ 708.66

WID CARBIDE DRILL 1 Piece(s) 31 Day(s) 4.130604.1

฿ 713.94

WID CARBIDE DRILL 1 Piece(s) 5 Day(s) 4.330604.3

฿ 832.02

WID CARBIDE DRILL 1 Piece(s) 31 Day(s) 4.633654.6

฿ 971.55

WID CARBIDE DRILL 1 Piece(s) 5 Day(s) 5.335655.3

฿ 1,142.80

WID CARBIDE DRILL 1 Piece(s) 5 Day(s) 5.938755.9

฿ 1,824.00

WID CARBIDE DRILL 1 Piece(s) 11 Day(s) 638756

฿ 1,314.04

WID CARBIDE DRILL 1 Piece(s) 5 Day(s) 6.138756.1

฿ 1,314.04

WID CARBIDE DRILL 1 Piece(s) 5 Day(s) 6.238756.2

฿ 1,443.10

WID CARBIDE DRILL 1 Piece(s) 5 Day(s) 6.845806.8

฿ 1,407.70

WID CARBIDE DRILL 1 Piece(s) 31 Day(s) 6.945806.9

฿ 1,443.10

WID CARBIDE DRILL 1 Piece(s) 5 Day(s) 745807

฿ 1,572.17

WID CARBIDE DRILL 1 Piece(s) 31 Day(s) 7.145807.1

฿ 1,860.01

WID CARBIDE DRILL 1 Piece(s) 31 Day(s) 8.250858.2

฿ 1,860.01

WID CARBIDE DRILL 1 Piece(s) 31 Day(s) 8.550858.5

฿ 2,086.90

WID CARBIDE DRILL 1 Piece(s) 5 Day(s) 8.650958.6

฿ 2,024.49

WID CARBIDE DRILL 1 Piece(s) 31 Day(s) 950959

฿ 2,376.31

WID CARBIDE DRILL 1 Piece(s) 31 Day(s) 9.750959.7

฿ 2,376.31

WID CARBIDE DRILL 1 Piece(s) 31 Day(s) 105510010

฿ 2,909.40

WID CARBIDE DRILL 1 Piece(s) 31 Day(s) 11.56512011.5

Loading...

  1. 1

Basic Information

Work material General steel / Aluminum Tool Material Type Carbide Coating Type TiN
Tip angle(°) 118 Torsional Angle(°) 30 Blade diameter tolerance h8
Shank tolerance h7