1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Power Drill, Medium

WID CARBIDE DRILL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,279.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

WIDIN straight shank, end-mill-shank drill (carbide), carbide power drill, medium.

 
Part Number
PDM034
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,279.50

WID CARBIDE DRILL 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Hole diameter (drill diameter) D(mm) 3.4 Groove Length L(mm) 30 Work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron
Tool Material Type Carbide Overall Length L(mm) 65 Coating Type TiAlN
Shank diameter(mm) 4 Tip angle(°) 140 Torsional Angle(°) 30
Blade diameter tolerance h8 Shank tolerance h6

Please check the type/dimensions/specifications of the part PDM034 in the Carbide Power Drill, Medium series.