1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Max Drill, Medium (PF505036)

CARBIDE DRILL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· TiAIN-HH (titanium aluminum silicone type) coat and supports high hardness work materials and long life.

 
Part Number
PF505036
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank diameter
(mm)

฿ 1,172.81

CARBIDE DRILL 1 Piece(s) 6 Day(s) 3.630654

Loading...

  1. 1

Basic Information

Work material General steel / Quenched and tempered steel / High hardness steel / Stainless Steel / Cast Iron Tool Material Type Carbide Coating Type Other
Coating Details TiAlNHH Tip angle(°) 140 Torsional Angle(°) 30
Blade diameter tolerance h8 Shank tolerance h6

Please check the type/dimensions/specifications of the part PF505036 in the Carbide Max Drill, Medium series.

Products with similar specification

Part Number
PF505030
PF505050
PF505078
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank diameter
(mm)

฿ 1,382.64

1 Piece(s) 31 Day(s) 325603

฿ 1,715.00

1 Piece(s) Same day 539715

฿ 2,605.01

1 Piece(s) 31 Day(s) 7.852928