(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Long four-blade pin square sander EM.
· Supports flexible material and aluminum alloy.
Part Number |
---|
ZE324052 |
ZE324062 |
ZE324101 |
ZE324103 |
ZE324140 |
ZE324162 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,633.85 | WID SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 5 | 25 | 6 | 100 | ||
฿ 2,485.28 | WID SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 6 | 40 | 6 | 150 | ||
฿ 2,538.49 | WID SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 10 | 35 | 10 | 100 | ||
฿ 5,004.47 | WID SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 10 | 55 | 10 | 180 | ||
฿ 6,319.09 | WID SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 14 | 40 | 14 | 120 | ||
฿ 9,785.85 | WID SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 16 | 80 | 16 | 200 |
Loading...
Work material | General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum | Type | High Helical | Coating | TiAlN |
---|---|---|---|---|---|
Machining Application | Side / Groove / Plunging (Z feed) | Blade tip shape | Sharp Edge | Torsion Angle (θ) | Standard torsion (30-40°) |
Torsion Angle details(°) | 30 | Blade diameter tolerance | 0~-0.03(mm) | Shank tolerance | h6 |
How can we improve?
How can we improve?