1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

4-Blade Pin Angle Sander EM

WID SOLID CARBIDE END MILLS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,019.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Supports processing with flexible material and aluminum alloy by the sharpness of the pin square blade shape that emphasizes sharpness and the TiAiN coating with high lubricity.

Part Number
ZE304130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,019.83

WID SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Blade diameter (D)(φ) 13 Work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum Blade length (ℓ)(mm) 26
Number of flutes(sheet) 4 Type Square Coating TiAlN
Shank diameter (d)(mm) 12 Overall Length (L)(mm) 80 Machining Application Side / Groove / Plunging (Z feed)
Blade tip shape Sharp Edge Torsion Angle (θ) Standard torsion (30-40°) Torsion Angle details(°) 30
Blade diameter tolerance 0~-0.02(mm) Shank tolerance h6

Please check the type/dimensions/specifications of the part ZE304130 in the 4-Blade Pin Angle Sander EM series.