(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Long two-blade pin square sander EM.
· Supports flexible material and aluminum alloy.
Work material | General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum | Type | High Helical | Coating | TiAlN |
---|---|---|---|---|---|
Machining Application | Side / Groove / Plunging (Z feed) | Blade tip shape | Sharp Edge | Torsion Angle (θ) | Standard torsion (30-40°) |
Torsion Angle details(°) | 30 | Blade diameter tolerance | 0~-0.03(mm) | Shank tolerance | h6 |
Please check the type/dimensions/specifications of the part ZE322041 in the 2-Blade Pin Angle Sander EM Long series.
Part Number |
---|
ZE322030 |
ZE322030S |
ZE322031 |
ZE322050 |
ZE322051 |
ZE322052 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|
฿ 959.14 | 1 Piece(s) | 5 Day(s) | 3 | 15 | 6 | 60 | ||
฿ 1,558.87 | 1 Piece(s) | 5 Day(s) | 3 | 20 | 3 | 100 | ||
฿ 1,151.91 | 1 Piece(s) | 6 Day(s) | 3 | 20 | 6 | 70 | ||
฿ 1,082.97 | 1 Piece(s) | 6 Day(s) | 5 | 20 | 6 | 60 | ||
฿ 1,221.45 | 1 Piece(s) | 6 Day(s) | 5 | 20 | 6 | 80 | ||
฿ 1,558.87 | 1 Piece(s) | 6 Day(s) | 5 | 25 | 6 | 100 |
How can we improve?
How can we improve?