1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

2-Blade Pin Angle Sander EM

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 640.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Supports processing with flexible material and aluminum alloy by the sharpness of the pin square blade shape that emphasizes sharpness and the TiALN coating with high lubricity.
· Uses low price material, 600MG-K.

Part Number
ZE302020
ZE302040
ZE302070
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)

฿ 640.74

WID SOLID CARBIDE END MILLS 1 Piece(s) 31 Day(s) 26640

฿ 664.85

WID SOLID CARBIDE END MILLS 1 Piece(s) 31 Day(s) 411645

฿ 1,048.50

WID SOLID CARBIDE END MILLS 1 Piece(s) 31 Day(s) 716860

Loading...

  1. 1

Basic Information

Work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum Number of flutes(sheet) 2 Type Square
Coating TiAlN Machining Application Side / Groove / Plunging (Z feed) Blade tip shape Sharp Edge
Torsion Angle (θ) Standard torsion (30-40°) Torsion Angle details(°) 30 Blade diameter tolerance 0~-0.02(mm)
Shank tolerance h6