1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

GCT+ 4 Flutes Anti-Vibration Core Power

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,023.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Vibration prevention effects due to core thickness change and SI silicon-based coating for high hardness enable use with a wide range of workpiece materials from steel and stainless steel to Inconel.
· A universal type with a large round width that provides high rigidity, with good machinability/durability making it ideal for grooving through side machining.
· Focus on finishing with small gash.

 
Part Number
4GCMS030
4GCMS035
4GCMS040
4GCMS045
4GCMS050
4GCMS060
4GCMS070
4GCMS080
4GCMS100
4GCMS120
4GCMS140
4GCMS150
4GCMS160
4GCMS180
4GCMS200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)

฿ 1,023.07

GCT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 38650

฿ 1,023.07

GCT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 3.58650

฿ 1,023.07

GCT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 410650

฿ 1,023.07

GCT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 4.512650

฿ 1,023.07

GCT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 513650

฿ 1,023.07

GCT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 615650

฿ 1,310.12

GCT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 720860

฿ 1,378.85

GCT SOLID CARBIDE END MILLS 1 Piece(s) 3 Day(s) 820860

฿ 1,720.19

GCT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 10251075

฿ 2,130.26

GCT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 12301275

฿ 5,861.93

GCT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 143016100

฿ 5,861.93

GCT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 153016100

฿ 5,861.93

GCT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 163616100

฿ 8,732.44

GCT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 184020100

฿ 8,732.44

GCT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 204520100

Loading...

  1. 1

Basic Information

Work material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Cast Iron Number of flutes(sheet) 4 Type Square
Machining Application Side / Groove / Plunging (Z feed) / Inclined Cuts Torsion Angle (θ) Powerful Torsion (45°-60°) Coating Details TiSiN
Vibration Damping Proofing Available Torsion Angle details(°) 45