1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SPEED/T 2 Flute Anti-Vibration Ball (50L) (P-SB0502T)

PTG SOLID CARBIDE END MILLS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The AlTiN coating with high lubrication and 35° torsion angle focuses on the finished surface.
· Sizes for all usage applications are included to achieve the optimal balance between usage method and price.

 
Part Number
P-SB0502T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Blade diameter
(mm)
Notes

฿ 904.87

PTG SOLID CARBIDE END MILLS 1 Piece(s) 31 Day(s) R 2.51065.0-

Loading...

  1. 1

Basic Information

Type Ball Work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron Number of flutes(sheet) 2
Coating Other Overall Length (L)(mm) 50 R Precision(μm) ±0.01
Machining Application Curved surface / Side / Engraving / R Groove Coating Details AlTiN Torsional Angle(°) 35
Blade diameter tolerance(mm) 0~-0.02 Shank tolerance h6