1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SPEED/T Multi-Flute, for High Hardness, Long Blade Length

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,479.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be used with hardened steel up to HRC 65 thanks to its use of highest-grade 200 Nano material as well as a high hardness, highly heat resistant oxidized silicon-based (SI) coating.
· It supports high-speed machining and has a long service life.

 
Part Number
SFULVT0806
SFULVT1006
SFULVT1206
SFULVT1606
SFULVT2008
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)

฿ 3,479.89

PTG SOLID CARBIDE END MILLS 1 Piece(s) 16 Day(s) 83568100

฿ 5,486.83

PTG SOLID CARBIDE END MILLS 1 Piece(s) 16 Day(s) 1045610100

฿ 6,231.60

PTG SOLID CARBIDE END MILLS 1 Piece(s) 16 Day(s) 1250612100

฿ 13,032.78

PTG SOLID CARBIDE END MILLS 1 Piece(s) 16 Day(s) 1665616150

฿ 24,533.51

PTG SOLID CARBIDE END MILLS 1 Piece(s) 16 Day(s) 2075820150

Loading...

  1. 1

Basic Information

Work material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Stainless Steel / Cast Iron Type Long-Neck Square Machining Application Groove / Plunging (Z feed)
Torsion Angle (θ) Powerful Torsion (45°-60°) Coating Details TiSiN Torsion Angle details(°) 45