1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SPEED/T Multi-Flute, for Finishing

SOLID CARBIDE END MILLS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,911.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The high-quality 400 Nano material and nano AlTiN (nBS) coating make it ideal for a wide range of work materials from raw materials to HRC 50.
· The nano AlTiN coating with high lubrication focuses on the finished surface.

 
Part Number
UVT0806
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,911.96

SOLID CARBIDE END MILLS 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Blade diameter (D)(φ) 8 Work material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / Stainless Steel / Cast Iron / Titanium Blade length (ℓ)(mm) 20
Number of flutes(sheet) 6 Type Square Shank diameter (d)(mm) 8
Overall Length (L)(mm) 60 Machining Application Side / Groove Torsion Angle (θ) Powerful Torsion (45°-60°)
Coating Details nBS Torsion Angle details(°) 45

Please check the type/dimensions/specifications of the part UVT0806 in the SPEED/T Multi-Flute, for Finishing series.