1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SPEED/T 4 Flute Anti-Vibration Long

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 983.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Supports high speed processing and large cutting depth with vibration prevention effects due to core thickness change.
· P type T coat has a high thermal oxidation temperature and surface hardness, provides a long life, and has a wide range of compatible work materials.

 
Part Number
P-LET0204T
P-LET0254T
P-LET0304T
P-LET0354T
P-LET0404T
P-LET0504T
P-LET0604T
P-LET0804T
P-LET1004T
P-LET1204T
P-LET1604T
P-LET2004T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)

฿ 983.27

PTG SOLID CARBIDE END MILLS 1 Piece(s) 31 Day(s) 212450

฿ 983.27

PTG SOLID CARBIDE END MILLS 1 Piece(s) 31 Day(s) 2.512450

฿ 1,100.87

PTG SOLID CARBIDE END MILLS 1 Piece(s) 31 Day(s) 315660

฿ 1,100.87

PTG SOLID CARBIDE END MILLS 1 Piece(s) 31 Day(s) 3.515660

฿ 1,308.31

PTG SOLID CARBIDE END MILLS 1 Piece(s) 31 Day(s) 420675

฿ 1,308.31

PTG SOLID CARBIDE END MILLS 1 Piece(s) 31 Day(s) 525675

฿ 1,308.31

PTG SOLID CARBIDE END MILLS 1 Piece(s) 31 Day(s) 630675

฿ 1,888.45

PTG SOLID CARBIDE END MILLS 1 Piece(s) 31 Day(s) 8408100

฿ 2,535.51

PTG SOLID CARBIDE END MILLS 1 Piece(s) 31 Day(s) 104010100

฿ 3,248.92

PTG SOLID CARBIDE END MILLS 1 Piece(s) 31 Day(s) 125012100

฿ 9,477.20

PTG SOLID CARBIDE END MILLS 1 Piece(s) 31 Day(s) 166016150

฿ 19,641.58

PTG SOLID CARBIDE END MILLS 1 Piece(s) 31 Day(s) 209020200

Loading...

  1. 1

Basic Information

Work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron Number of flutes(sheet) 4 Type Long-Neck Square
Machining Application Side / Groove / Plunging (Z feed) Torsion Angle (θ) Standard torsion (30-40°) Coating Details AlTiN
Vibration Damping Proofing Available Torsion Angle details(°) 35