1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SPEED/T 4 Flute Anti-Vibration

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 571.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Supports high speed processing and large cutting depth with vibration prevention effects due to core thickness change. P type T coat has a high thermal oxidation temperature and surface hardness, provides a long life, and has a wide range of compatible work materials.
· Focuses on usability with a long blade length of 30 mm and ø10.

 
Part Number
P-SSE0254T
P-SSE0304T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)

฿ 571.39

PTG SOLID CARBIDE END MILLS 1 Piece(s) 31 Day(s) 2.5

฿ 607.02

PTG SOLID CARBIDE END MILLS 1 Piece(s) 31 Day(s) 3

Loading...

  1. 1

Basic Information

Work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron Blade length (ℓ)(mm) 8 Number of flutes(sheet) 4
Type Square Shank diameter (d)(mm) 3 Overall Length (L)(mm) 50
Machining Application Side / Groove / Plunging (Z feed) / Inclined Cuts Torsion Angle (θ) Standard torsion (30-40°) Coating Details AITiN
Vibration Damping Proofing Available Torsion Angle details(°) 35 Notes The shank diameter is different.