(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Inspection Camera And Microscope

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of GIC120C

  • Product Model
    Tube Scope
  • Camera Head Diameter(mm)
    φ8.5
  • Cable Length(mm)
    1.2
  • Total Length(mm)
    49
  • Width(mm)
    90
  • Height(mm)
    217
  • Mass(g)
    600
  • Accessories
    Camera Cable 8.5 mm, Tip Tool Set 8.5 mm (Hook, Magnet, Mirror), Battery Pack (For Storing Alkaline Batteries), Alkaline Dry Batteries (AA Size x 4: for Operation Check), Micro USB Cable, Micro SD Card (4GE), Carrying Back
  • Standard Accessory Battery
    AA Alkaline Batteries x 4, or 10.8 VDC (Recharge Only Battery)
  • Charging Time
    Approximately 23 Minutes (Empty → 70% Turbo Charging), Approximately 45 Minutes (Empty → Fully Charged)
  • Display Size(Inch)
    3.5 TFT Color Liquid Crystal
  • Display Resolution
    320 x 240
  • Camera Cable Minimum Bend Diameter(mm)
    50
  • Operating Temperature Range
    -10 – +50
  • Storage Temperature Range
    -20 to +60
  • Continuous Operation Time
    AA Alkaline Battery: Approx. 2 Hours, 10.8 V Battery: Approx. 6 Hours
Part Number
GIC120C SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 48,213.00

฿ 36,342.96

POWER TOOL 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Model
    Tube Scope
  • Camera Head Diameter(mm)
    φ8.5
  • Cable Length(mm)
    1.2
  • Total Length(mm)
    49
  • Width(mm)
    90
  • Height(mm)
    217
  • Mass(g)
    600
  • Accessories
    Camera Cable 8.5 mm, Tip Tool Set 8.5 mm (Hook, Magnet, Mirror), Battery Pack (For Storing Alkaline Batteries), Alkaline Dry Batteries (AA Size x 4: for Operation Check), Micro USB Cable, Micro SD Card (4GE), Carrying Back
  • Standard Accessory Battery
    AA Alkaline Batteries x 4, or 10.8 VDC (Recharge Only Battery)
  • Charging Time
    Approximately 23 Minutes (Empty → 70% Turbo Charging), Approximately 45 Minutes (Empty → Fully Charged)
  • Display Size(Inch)
    3.5 TFT Color Liquid Crystal
  • Display Resolution
    320 x 240
  • Camera Cable Minimum Bend Diameter(mm)
    50
  • Operating Temperature Range
    -10 – +50
  • Storage Temperature Range
    -20 to +60
  • Continuous Operation Time
    AA Alkaline Battery: Approx. 2 Hours, 10.8 V Battery: Approx. 6 Hours

Product Description

[Features]
· Allows you to see areas otherwise inaccessible.
· A model capable of storing and transferring images and video and a basic model

Specifications of GIC120C

  • Product Model
    Tube Scope
  • Camera Head Diameter(mm)
    φ8.5
  • Cable Length(mm)
    1.2
  • Total Length(mm)
    49
  • Width(mm)
    90
  • Height(mm)
    217
  • Mass(g)
    600
  • Accessories
    Camera Cable 8.5 mm, Tip Tool Set 8.5 mm (Hook, Magnet, Mirror), Battery Pack (For Storing Alkaline Batteries), Alkaline Dry Batteries (AA Size x 4: for Operation Check), Micro USB Cable, Micro SD Card (4GE), Carrying Back
  • Standard Accessory Battery
    AA Alkaline Batteries x 4, or 10.8 VDC (Recharge Only Battery)
  • Charging Time
    Approximately 23 Minutes (Empty → 70% Turbo Charging), Approximately 45 Minutes (Empty → Fully Charged)
  • Display Size(Inch)
    3.5 TFT Color Liquid Crystal
  • Display Resolution
    320 x 240
  • Camera Cable Minimum Bend Diameter(mm)
    50
  • Operating Temperature Range
    -10 – +50
  • Storage Temperature Range
    -20 to +60
  • Continuous Operation Time
    AA Alkaline Battery: Approx. 2 Hours, 10.8 V Battery: Approx. 6 Hours
Part Number
GIC120C SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 48,213.00

฿ 36,342.96

POWER TOOL 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1