- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Cloudy Glass Spray 20018K
Specifications of 20018K
-
- Product uses
- Other
-
- Product Type
- Paint (Spray)
-
- Color
- Other
-
- Specifications
- Oil-based
-
- Color of Details
- Cloudy Glass (Translucent)
-
- JAN Code
- 4906754281459
-
- Trusco Code
- 818-6297
-
- Coating Surface (1 Coat)(m2)
- 1–2
-
- Drying time (20 °C / Surface Drying)(Minutes)
- Approximately 30
-
- Drying Time (Winter / Surface Drying)(Minutes)
- Approximately 60
-
- Amount Of Content
- 1 pc (300 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 462.47
|
Spray paint
|
1 Piece(s)
|
|
8 Day(s)
|
1 pc (300 ml) |
Basic Specifications
-
- Product uses
- Other
-
- Product Type
- Paint (Spray)
-
- Color
- Other
-
- Specifications
- Oil-based
-
- Color of Details
- Cloudy Glass (Translucent)
-
- JAN Code
- 4906754281459
-
- Trusco Code
- 818-6297
-
- Coating Surface (1 Coat)(m2)
- 1–2
-
- Drying time (20 °C / Surface Drying)(Minutes)
- Approximately 30
-
- Drying Time (Winter / Surface Drying)(Minutes)
- Approximately 60
-
- Amount Of Content
- 1 pc (300 ml)
Product Description
Spray that turns clear glass into clouded glass.
[Features]
· Simply spray onto clear glass to create clouded glass.
· The UV absorbing formula is strong against wind, rain and UV rays, making it ideal for show windows and exterior glass doors.
· Can be remove with a lacquer thinner, so it is also recommended for short-term designs.
· Flat spraying-type spray pattern.
[Applications]
· Ideal for interior and exterior glass.
· Convenient for protecting privacy through windows, for Christmas decorations, etc.
Specifications of 20018K
-
- Product uses
- Other
-
- Product Type
- Paint (Spray)
-
- Color
- Other
-
- Specifications
- Oil-based
-
- Color of Details
- Cloudy Glass (Translucent)
-
- JAN Code
- 4906754281459
-
- Trusco Code
- 818-6297
-
- Coating Surface (1 Coat)(m2)
- 1–2
-
- Drying time (20 °C / Surface Drying)(Minutes)
- Approximately 30
-
- Drying Time (Winter / Surface Drying)(Minutes)
- Approximately 60
-
- Amount Of Content
- 1 pc (300 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 462.47
|
Spray paint
|
1 Piece(s)
|
|
8 Day(s)
|
1 pc (300 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?