- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
PuraSAF Spray, for both undercoating and middle coating
Specifications of 20014W
-
- Product uses
- Other
-
- Product Type
- Paint (Spray)
-
- Color
- Other
-
- Specifications
- Oil-based
-
- Color of Details
- Light Blue Gray
-
- JAN Code
- 4906754279258
-
- Trusco Code
- 818-6298
-
- Coating Surface (1 Coat)(m2)
- 0.7
-
- Warning 1
- Use a grade #800 or higher sand paper on rubber sanding block to polish
-
- Warning 2
- To provide a thicker coating, do not apply a single thick coating but overcoat while drying each layer
-
- Drying time (20 °C / Surface Drying)(Minutes)
- Approx. 40
-
- Drying Time (Winter / Surface Drying)(Minutes)
- Approximately 60
-
- Polishable Time 5°C(Minute)
- 50 or More
-
- Polishable Time 20°C(Minute)
- 30 or More
-
- Top Coat Applicable Time 5°C(Minute)
- 60 or more
-
- Top Coat Applicable Time 20°C(Minute)
- 40 or more
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 422.75
|
Spray paint
|
1 Piece(s)
|
|
8 Day(s)
|
1 pc (420 ml) |
Basic Specifications
-
- Product uses
- Other
-
- Product Type
- Paint (Spray)
-
- Color
- Other
-
- Specifications
- Oil-based
-
- Color of Details
- Light Blue Gray
-
- JAN Code
- 4906754279258
-
- Trusco Code
- 818-6298
-
- Coating Surface (1 Coat)(m2)
- 0.7
-
- Warning 1
- Use a grade #800 or higher sand paper on rubber sanding block to polish
-
- Warning 2
- To provide a thicker coating, do not apply a single thick coating but overcoat while drying each layer
-
- Drying time (20 °C / Surface Drying)(Minutes)
- Approx. 40
-
- Drying Time (Winter / Surface Drying)(Minutes)
- Approximately 60
-
- Polishable Time 5°C(Minute)
- 50 or More
-
- Polishable Time 20°C(Minute)
- 30 or More
-
- Top Coat Applicable Time 5°C(Minute)
- 60 or more
-
- Top Coat Applicable Time 20°C(Minute)
- 40 or more
-
- Amount Of Content
- 1 pc (420 ml)
Product Description
Paint with superior water and blister resistance that dries quickly, has good thickness and boats excellent polishing workability.
[Features]
· Thin putty-type base coat paint. Superior water and blister resistance. Ideal as a middle coat between various rustproofing paints and top coats.
· For giving a luxurious finish with a strong coat. Dries quickly, has good thickness and boasts a superior polishing workability.
· Round spraying-type spray pattern.
· As a middle coat: improves the primer coat's opacity and the top coat's colorfastness.
· As a primer coat: improves adhesion with the top coat.
· For surface finishing: polishing removes fine scratches and makes uneven areas uniform for a smooth finish.
[Applications]
· Ideal for a middle coat between various types of rustproofing paints and top coat paints (lacquer, 2-component urethane, alkyd types).
Specifications of 20014W
-
- Product uses
- Other
-
- Product Type
- Paint (Spray)
-
- Color
- Other
-
- Specifications
- Oil-based
-
- Color of Details
- Light Blue Gray
-
- JAN Code
- 4906754279258
-
- Trusco Code
- 818-6298
-
- Coating Surface (1 Coat)(m2)
- 0.7
-
- Warning 1
- Use a grade #800 or higher sand paper on rubber sanding block to polish
-
- Warning 2
- To provide a thicker coating, do not apply a single thick coating but overcoat while drying each layer
-
- Drying time (20 °C / Surface Drying)(Minutes)
- Approx. 40
-
- Drying Time (Winter / Surface Drying)(Minutes)
- Approximately 60
-
- Polishable Time 5°C(Minute)
- 50 or More
-
- Polishable Time 20°C(Minute)
- 30 or More
-
- Top Coat Applicable Time 5°C(Minute)
- 60 or more
-
- Top Coat Applicable Time 20°C(Minute)
- 40 or more
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 422.75
|
Spray paint
|
1 Piece(s)
|
|
8 Day(s)
|
1 pc (420 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?