(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shading Off Agent Spray 20018J

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 20018J

  • Product uses
    Other
  • Product Type
    Paint (Spray)
  • Color
    Transparent
  • Specifications
    Oil-based
  • JAN Code
    4906754281503
  • Coating Surface (1 Coat)(m2)
    2~2.5
  • Drying time (20 °C / Surface Drying)(Minutes)
    Approximately 30
  • Drying Time (Winter / Surface Drying)(Minutes)
    Approximately 60
  • Amount Of Content
    1 pc (300 ml)
Part Number
20018J
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 365.98

Spray paint 2 Piece(s) 8 Day(s) 1 pc (300 ml)

Basic Specifications

  • Product uses
    Other
  • Product Type
    Paint (Spray)
  • Color
    Transparent
  • Specifications
    Oil-based
  • JAN Code
    4906754281503
  • Coating Surface (1 Coat)(m2)
    2~2.5
  • Drying time (20 °C / Surface Drying)(Minutes)
    Approximately 30
  • Drying Time (Winter / Surface Drying)(Minutes)
    Approximately 60
  • Amount Of Content
    1 pc (300 ml)

Product Description

Paint that can be used for gradation treatment after lacquer painting.
[Features]
· Blend the spray dust for a clean finish.
· Grades the repainted parts so that the boundaries become inconspicuous.
· The spray dust (the rough part of the surface) generated when spray painting doesn't stand out.
· When painted over repainted parts etc., the rough areas and repainting boundaries will appear seamless.
· Round spraying-type spray pattern.
· When sprayed on an area that has become white with spray dust, the spray dust blends in for a clean finish.
[Applications]
· Ideal for gradation after painting lacquer (pyroxylin lacquer, acrylic lacquer) on metal, wood, resin, etc.

Specifications of 20018J

  • Product uses
    Other
  • Product Type
    Paint (Spray)
  • Color
    Transparent
  • Specifications
    Oil-based
  • JAN Code
    4906754281503
  • Coating Surface (1 Coat)(m2)
    2~2.5
  • Drying time (20 °C / Surface Drying)(Minutes)
    Approximately 30
  • Drying Time (Winter / Surface Drying)(Minutes)
    Approximately 60
  • Amount Of Content
    1 pc (300 ml)
Part Number
20018J
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 365.98

Spray paint 2 Piece(s) 8 Day(s) 1 pc (300 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1