(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Jinx Spray Pro (silver 92)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2001CQ

  • Product uses
    Anticorrosive Paint
  • Product Type
    Paint (Spray)
  • Color
    Silver
  • Specifications
    Oil-based
  • Details Model
    High Concentration Zinc Non-Coated Material
  • JAN Code
    4906754279456
  • Trusco Code
    818-6434
  • Coating Surface (1 Coat)(m2)
    1.7
  • Drying time (20 °C / Surface Drying)(Minutes)
    Approx. 20
  • Drying time (20°C / complete drying)(Time)
    Approx. 24
  • Amount Of Content
    1 pc (420 ml)
Part Number
2001CQ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 663.98

PRIMERS 1 Piece(s) 8 Day(s) 1 pc (420 ml)

Basic Specifications

  • Product uses
    Anticorrosive Paint
  • Product Type
    Paint (Spray)
  • Color
    Silver
  • Specifications
    Oil-based
  • Details Model
    High Concentration Zinc Non-Coated Material
  • JAN Code
    4906754279456
  • Trusco Code
    818-6434
  • Coating Surface (1 Coat)(m2)
    1.7
  • Drying time (20 °C / Surface Drying)(Minutes)
    Approx. 20
  • Drying time (20°C / complete drying)(Time)
    Approx. 24
  • Amount Of Content
    1 pc (420 ml)

Product Description

Highly concentrated zinc dust spray paint with a zinc content of 92% in the naturally fading coating, just like in galvanization.
[Features]
· This zinc-rich paint is made from highly concentrated zinc dust and epoxy resin, making it ideal for repairs of zinc plating.
· Paint with good adhesion and superior coat flexibility. Made using epoxy ester resin with high physical strength.
· Using the electrochemical rust prevention effect provided by zinc dust, and the rust prevention effect provided by the coating film, this product exhibits the same rust prevention effects as galvanization.
· Flaking zinc dust provides highly concentrated zinc that gives a high metallic feeling.
· Can also be used as a primer coat (Paints based around urethane, chlorinated rubber, epoxy, etc. can be used for top coats).
[Applications]
· Convenient for repairing galvanized surfaces of plated steel materials, gratings, ducts, lightweight metal fittings, etc., and for rustproofing cut surfaces.
· Ideal for rustproofing of spot welds and iron parts of iron structures, various industrial machinery / vehicle equipment, ships, etc.

Specifications of 2001CQ

  • Product uses
    Anticorrosive Paint
  • Product Type
    Paint (Spray)
  • Color
    Silver
  • Specifications
    Oil-based
  • Details Model
    High Concentration Zinc Non-Coated Material
  • JAN Code
    4906754279456
  • Trusco Code
    818-6434
  • Coating Surface (1 Coat)(m2)
    1.7
  • Drying time (20 °C / Surface Drying)(Minutes)
    Approx. 20
  • Drying time (20°C / complete drying)(Time)
    Approx. 24
  • Amount Of Content
    1 pc (420 ml)
Part Number
2001CQ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 663.98

PRIMERS 1 Piece(s) 8 Day(s) 1 pc (420 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1