- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Line Erasing Spray Paint for Concrete Floor
Specifications of 2001ET
-
- Product uses
- For Road Surface
-
- Product Type
- Paint (Spray)
-
- Color
- Black
-
- Specifications
- Oil-based
-
- Color of Details
- Asphalt
-
- JAN Code
- 4906754282807
-
- Trusco Code
- 818-6414
-
- Coating Surface (1 Coat)(m2)
- 1.0–1.4
-
- Drying time (20 °C / Surface Drying)(Minutes)
- Approx. 15
-
- Drying Time (Winter / Surface Drying)(Minutes)
- Approximately 30
-
- Amount Of Content
- 1 pc (400 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 460.60
|
COLOR SPRAYS
|
1 Piece(s)
|
|
8 Day(s)
|
1 pc (400 ml) |
Basic Specifications
-
- Product uses
- For Road Surface
-
- Product Type
- Paint (Spray)
-
- Color
- Black
-
- Specifications
- Oil-based
-
- Color of Details
- Asphalt
-
- JAN Code
- 4906754282807
-
- Trusco Code
- 818-6414
-
- Coating Surface (1 Coat)(m2)
- 1.0–1.4
-
- Drying time (20 °C / Surface Drying)(Minutes)
- Approx. 15
-
- Drying Time (Winter / Surface Drying)(Minutes)
- Approximately 30
-
- Amount Of Content
- 1 pc (400 ml)
Product Description
Convenient spray paint for erasing or refreshing lines and road markings from asphalt surfaces.
[Features]
· Highly opaque, quick-drying type that easily erases lines and letters/text.
· Color that goes well with asphalt.
[Applications]
· Can be used to erase road marking or lines drawn on asphalt surfaces in warehouses, parking lots, etc.
Specifications of 2001ET
-
- Product uses
- For Road Surface
-
- Product Type
- Paint (Spray)
-
- Color
- Black
-
- Specifications
- Oil-based
-
- Color of Details
- Asphalt
-
- JAN Code
- 4906754282807
-
- Trusco Code
- 818-6414
-
- Coating Surface (1 Coat)(m2)
- 1.0–1.4
-
- Drying time (20 °C / Surface Drying)(Minutes)
- Approx. 15
-
- Drying Time (Winter / Surface Drying)(Minutes)
- Approximately 30
-
- Amount Of Content
- 1 pc (400 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 460.60
|
COLOR SPRAYS
|
1 Piece(s)
|
|
8 Day(s)
|
1 pc (400 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?