(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

74 Rust Preventive Pen

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2001E5

  • Product uses
    Anticorrosive Paint
  • Product Type
    Other
  • Color
    Light Gray
  • Specifications
    Oil-based
  • JAN Code
    4906754282722
  • Coating Surface (1 Coat)(m2)
    Approx. 0.3
  • Drying time (20 °C / Surface Drying)(Minutes)
    Approximately 120
  • Drying Time (Winter / Surface Drying)(Minutes)
    Approximately 240
  • Sun Coating Color No.
    N-70
  • Mass(g)
    50
  • Amount Of Content
    1 pc (50 g)
Part Number
2001E5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 382.84

PREVENTIVE PAINTS 1 Piece(s) 8 Day(s) 1 pc (50 g)

Basic Specifications

  • Product uses
    Anticorrosive Paint
  • Product Type
    Other
  • Color
    Light Gray
  • Specifications
    Oil-based
  • JAN Code
    4906754282722
  • Coating Surface (1 Coat)(m2)
    Approx. 0.3
  • Drying time (20 °C / Surface Drying)(Minutes)
    Approximately 120
  • Drying Time (Winter / Surface Drying)(Minutes)
    Approximately 240
  • Sun Coating Color No.
    N-70
  • Mass(g)
    50
  • Amount Of Content
    1 pc (50 g)

Product Description

Environmentally-friendly, pen-type rustproofing paint that is convenient for repairs.
[Features]
· Highly safe, environmentally friendly rustproofing paint.
· Powerful rust prevention ability that is equivalent to cyanamide lead rustproofing paint.
· Safe to use because it is a non-hazardous material (designated combustible material) according to the Fire Service Act of Japan.
· The synergistic effect of the special non-polluting rust-preventing pigments and corrosion-proof resin varnish provides a strong rust proofing effect.
· Convenient, portable size.
· Superior rust prevention. Dries in only 30 minutes.
· This rust-proofing pen is filled with a JIS K5674 standard product (Green Bosei Quick Drying), but it is not a JIS standard item.
[Applications]
· Convenient for rustproofing steel (iron) frames, gates, metallic frames, metal siding and other indoor and outdoor iron parts.

Specifications of 2001E5

  • Product uses
    Anticorrosive Paint
  • Product Type
    Other
  • Color
    Light Gray
  • Specifications
    Oil-based
  • JAN Code
    4906754282722
  • Coating Surface (1 Coat)(m2)
    Approx. 0.3
  • Drying time (20 °C / Surface Drying)(Minutes)
    Approximately 120
  • Drying Time (Winter / Surface Drying)(Minutes)
    Approximately 240
  • Sun Coating Color No.
    N-70
  • Mass(g)
    50
  • Amount Of Content
    1 pc (50 g)
Part Number
2001E5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 382.84

PREVENTIVE PAINTS 1 Piece(s) 8 Day(s) 1 pc (50 g)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1