Bracket

Brand :
VIKAN

Caution

    Product Description

    [Features]
    · A bracket that can be used for color coding.
    · Customizable with parts.

    Features

    ●It is a bracket that can perform color coding.
    ●By brushing after use, draining water is made faster and the durability of the brush is also improved.

    Usage

    ●Storage of cleaning supplies.

    Specification

    ●W x D x H(mm):395 x 80 x 60
    ●Comments:6 pieces hook
    ●SPQ(piece):5
    ●Heat Resistant Temperature: 121°C
    ●Installation: Screw Lock(screws are not included)

    Materials

    ●Body part: Polypropylene(PP)
    ●Hook: Polyamide
    ●Rubber Clip: Rubber

    Accessories

    ●2 Hooks, 1 Piece Rubber Clip, Connecting Pin
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Bracket | VIKAN | MISUMI Thailand