- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Paper Towel Holder PH-600N
Specifications of 52011
-
- Product Type
- Paper Towel
-
- Number of Sheets(sheet)
- 600
-
- Trusco Code
- 474-1579
-
- Width(mm)
- 255
-
- Depth(mm)
- 110
-
- Height(mm)
- 255
-
- Material
- ABS Resin
-
- Mass(g)
- 685
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,141.43
|
SANITARY BOXES
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Paper Towel
-
- Number of Sheets(sheet)
- 600
-
- Trusco Code
- 474-1579
-
- Width(mm)
- 255
-
- Depth(mm)
- 110
-
- Height(mm)
- 255
-
- Material
- ABS Resin
-
- Mass(g)
- 685
-
- Amount Of Content
- 1 pc.
Product Description
Design fits perfectly into a sophisticated restroom space. Large capacity type holds 600 sheets, reducing the frequency of refill even in places that see a lot of use. Front panel is semi-transparent so you can tell how many sheets are left.
Specifications of 52011
-
- Product Type
- Paper Towel
-
- Number of Sheets(sheet)
- 600
-
- Trusco Code
- 474-1579
-
- Width(mm)
- 255
-
- Depth(mm)
- 110
-
- Height(mm)
- 255
-
- Material
- ABS Resin
-
- Mass(g)
- 685
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,141.43
|
SANITARY BOXES
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?