(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Paper Towel Holder PH-200N

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 52007

  • Product Type
    Paper Towel
  • Number of Sheets(sheet)
    200
  • Trusco Code
    474-1561
  • Width(mm)
    244
  • Depth(mm)
    100
  • Height(mm)
    77
  • Material
    ABS Resin
  • Mass(g)
    270
  • Amount Of Content
    1 pc.
Part Number
52007
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,302.13

SANITARY BOXES 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Paper Towel
  • Number of Sheets(sheet)
    200
  • Trusco Code
    474-1561
  • Width(mm)
    244
  • Depth(mm)
    100
  • Height(mm)
    77
  • Material
    ABS Resin
  • Mass(g)
    270
  • Amount Of Content
    1 pc.

Product Description

Design fits perfectly into a sophisticated restroom space. Two-way design allows it to be either mounted on the wall or placed on a shelf by changing out the front panel. Front panel is semi-transparent so you can tell how many sheets are left.

Specifications of 52007

  • Product Type
    Paper Towel
  • Number of Sheets(sheet)
    200
  • Trusco Code
    474-1561
  • Width(mm)
    244
  • Depth(mm)
    100
  • Height(mm)
    77
  • Material
    ABS Resin
  • Mass(g)
    270
  • Amount Of Content
    1 pc.
Part Number
52007
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,302.13

SANITARY BOXES 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1