Coolfriede Unisex Hopping Pants CD-633

Brand :
SUNPEX

Caution

    Product Description

    [Features]
    ·Hopping pants for high-temperature workplaces, made with "Coolfried (R)" material that specializes in heat countermeasures. The waist is fully elastic, and the front opening uses a highly durable coil fastener that prevents accessories from falling off and is resistant to heat. The hem of the main body is made with soft milling, making it comfortable to wear for long periods of time. The hem of the inner lining contains rubber so that it can be easily changed.

    Features

    ●[Cool Freddie] that is 100% polyester with sweat-absorbing property and quick-drying property higher than cotton is used.
    ●Continues dry and fresh feeling of comfort even if you sweat.

    Usage

    ●For food factory highly required preventing contamination of foreign objects and body hair fall.

    Specification

    ●SPQ(piece):1
    ●Sewing=Self-finishing to prevent fraying of sewing margin 
    ●Cuff=Rib Stitching, Inner Equipment 
    ●Waist=All rubber Specification Easy to Move and Wear
    ●Inner Lining Specification=Skin color mesh inner lining is equipped to prevent visibility of underwear

    Materials

    ●Polyester 100% Poplin
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat