Coolfriede Unisex Long Sleeved Jacket CD-620

Brand :
SUNPEX

Caution

    Product Description

    [Features]
    ・ For food factories that require a high level of foreign-object contamination prevention and hair fall prevention
    ·Uses 100% polyester "Coolfried" that has higher sweat absorption and quick drying properties than cotton.
    ·Stays dry and comfortable even when you sweat
    ・ It has a high UV cut property and feature is that it is hard to see through, and it eliminates the problem of "the undergarment being able to be seen through"
    ・ A full-spec product that prevent foreign objects from entering
    ・ Excellent effect in high-temperature workplaces

    Features

    ●[Cool Freddie] that is 100% polyester with sweat-absorbing property and quick-drying property higher than cotton is used.
    ●Continues dry and fresh feeling of comfort even if you sweat.

    Usage

    ●For food factory highly required preventing contamination of foreign objects and body hair fall.

    Specification

    ●SPQ(piece):1
    ●Sewing=Piping Style Sewing to Prevent Fraying of Sewing Margin
    ●Cuff=Rib Stitching, Inner Equipment 
    ●Waist Inner Equipment
    ●Using Semi-Automatic Coil Fastener to Prevent Fragment Fall by Fastener Breakage, and Clothes Opening During Work 
    ●Eliminated Pock

    Materials

    ●Polyester 100% Poplin