1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hanger for Use with Strip Type Partition (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Hanger for Use with Strip Type Partition
  • Hanger for Use with Strip Type Partition
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 386.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

As a partitioning curtain at entrance/exit of factories and warehouses. It minimizes the escape of cold and warm air to enhance cooling and heating efficiency. Used as a partition within freezer compartments to achieve different temperatures within one compartment. Excellent soundproof, moisture-proof and insect repelling performance.

Features

●Excellent effects in sound proofing, dust proofing, insect proofing and moisture proofing are demonstrated.
●Prevent the escape of cold and warm air to enhance cooling and heating efficiency.
●The square corner edge of the sheet has been dropped(round edge processing) safety aspects are considered.

Usage

●Curtains and partition at entrances such as factory and warehouse.

Specification

●Color:Olive Color
●Materials:Steel
●SPQ(piece):100

Materials

●Polyvinyl Chloride(PVC)
Part Number
TS-200W-SUS
TS-200W-SV
TS-300W-SUS
TS-300W-SV
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor JAN Code Trusco Code Product Name Material Conform Mass
(kg)
Amount Of Content

฿ 615.26

PARTITION 1 Piece(s) 12 Day(s) Other4989999382884765-4391For 200 Wide HangersStainless Steel200 Wide Hanger0.21 pc.

฿ 386.68

PARTITION 1 Piece(s) 10 Day(s) Silver4989999382891765-4405For 200 Wide HangersSteel200 Wide Hanger0.21 pc.

฿ 660.99

PARTITION 1 Piece(s) 10 Day(s) Other4989999382907765-4413For 300 Wide HangersStainless Steel300 Wide Hanger0.31 pc.

฿ 432.42

PARTITION 1 Piece(s) 10 Day(s) Silver4989999382914765-4421For 300 Wide HangersSteel300 Wide Hanger0.31 pc.

Loading...

  1. 1

Basic Information

Product Type Partition Other Option Amount Of Content 1 pc.