(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

17MM Cable

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 37103

  • Product Type
    Tube Scope
  • Cable Length(mm)
    900
  • Trusco Code
    405-4067
  • Mass(kg)
    0.3
  • Features
    Cable with 17 mm industrial inspection camera attached.
  • Inner capacity
    1 pc.
Part Number
37103
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 12,980.00

Water Piping Supplies 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Tube Scope
  • Cable Length(mm)
    900
  • Trusco Code
    405-4067
  • Mass(kg)
    0.3
  • Features
    Cable with 17 mm industrial inspection camera attached.
  • Inner capacity
    1 pc.

Product Description

Cable with 17 mm industrial inspection camera attached.

Specifications of 37103

  • Product Type
    Tube Scope
  • Cable Length(mm)
    900
  • Trusco Code
    405-4067
  • Mass(kg)
    0.3
  • Features
    Cable with 17 mm industrial inspection camera attached.
  • Inner capacity
    1 pc.
Part Number
37103
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 12,980.00

Water Piping Supplies 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1