1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact Thermographic Camera C2 (Part Number)

FLI MEASURING TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 46,289.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compact pocket-sized digital camera with MSX. It can be operated simply using the touch panel. Electrical equipment inspection and building diagnosis.

Features

●Compact size that can be placed in the pocket, equipped with digital camera, MSX.
●Operation is easy using touch panel.

Usage

●Electrical machine inspection.
●Building diagnosis

Specification

●Measuring Temperature Range(°C):-10 to 150
●Temperature Min Display(°C):0.1
●Spatial Resolution(mrad):11
●SPQ(set):24
●Power Supply: AC adopter, USB cable
●W x D x H: 125 x 80 x 24mm

Accessories

●Strap 
●Charger
●USB memory 
●USB Cable
Part Number
C2 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 46,289.00

฿ 43,201.52

FLI MEASURING TOOL 1 Piece(s) 1 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Product Type Radiation thermometer Temperature Measuring Range(°C) -10~150 Temperature minimal display(°C) 0.1
Trusco Code 774-8787 Size (Width x Depth x Height)(mm) 125×80×24 Measuring Probe View Angle(°) 41×31
Spatial resolution(mrad) 11 Mass(g) 130 Accessory Strap, Charger, USB Memory, USB Cable
Application Electrical equipment inspection. Architecture diagnosis. Features Compact digital camera with MSX enhancement. Easy handling with touch screen. Material PC、ABS、TPE
Conditions of Use Do not look at sunlight or a high output laser through the camera. There should be no dew condensation on the lens 1 unit

Please check the type/dimensions/specifications of the part C2 in the Compact Thermographic Camera C2 series.